X-CUBE-SFXS2LP1

Active
Design Win

Sigfox software expansion for STM32Cube based on S2-LP

Get Software Download databrief

Product overview

Description

The X-CUBE-SFXS2LP1 expansion software package for STM32Cube runs on the STM32 and includes the drivers for S2-LP and the library for the Sigfox™ proprietary protocol.

This software together with the suggested combination of STM32 and S2-LP device can be used, for example, to develop applications for smart home/building and smart cities, agriculture, parking, lighting, etc.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with a sample implementation of the drivers running on the X-NUCLEO-S2868A2 and X-NUCLEO-S2915A1 expansion boards connected to a NUCLEO-L073RZ, NUCLEO-L152RE or NUCLEO-L476RG development board.

  • All features

    • Complete software to build applications using Sigfox™ long range wireless area network running on the S2-LP high performance ultra-low power RF transceiver
    • S2-LP Sigfox™ library with a complete set of APIs to develop embedded applications
    • S2-LP Sigfox library support for Monarch feature
    • Compatible with the STSW-S2LP-SFX-DK graphical user interface (GUI) to register end-device to Sigfox™ network and get ID (Unique Device ID)/PAC (Port Authorization code) /Key from the pool assigned to ST devices
    • Sigfox proprietary protocol with Monarch feature
    • GUI PC application available as interactive interface to transmit messages to the Sigfox™ network
    • Sample implementation available on the X-NUCLEO-S2868A2 and X-NUCLEO-S2915A1 expansion boards connected to a NUCLEO-L073RZ, NUCLEO-L152RE or NUCLEO-L476RG development board
    • ID/PAC/Key stored in internal MCU flash or external EEPROM
    • Easy portability across different MCU families, thanks to STM32Cube
    • Compatible with STM32CubeMX
    • Free, user-friendly license terms

Get Software