X-CUBE-SMCARD

Active
Design Win

STM32 smartcard reader demonstration, software expansion for STM32Cube (AN4800)

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-SMCARD firmware interface consists of STM32Cube HAL-based source files developed to support smartcard communication, according to the ISO 7816-3/4 specification.

An application example based on STM3210B-EVAL, STM3210E-EVAL, STM3210C-EVAL evaluation boards and on STM32L152CDISCOVERY, STM32L0538DISCOVERY discovery boards is also provided.

The Smartcard interface based on STM32Cube firmware Application Note (AN4800) provides additional details about the hardware and the software solution.

  • All features

    • ATR decoding
    • Timing negotiation
    • File access commands
    • T=0 and T=1 protocol support
    • Inverse convention support

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.