X-CUBE-SOUNDTER1

Active
Design Win

Sound terminal software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

X-CUBE-SOUNDTER1 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers for audio data playback using the STA350BW Sound Terminal® device.

It includes drivers and BSP layers designed to exploit all the device features such as tone management, biquadratic filter configuration and initialization, and volume and mute control, as well as the basic initialization routines and audio control functions.

The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers and comes with examples demonstrating the capabilities of the X-NUCLEO-CCA01M1 when connected to a NUCLEO-F401RE, NUCLEO-F072RB, NUCLEO-L053R8, NUCLEO-L476RG or NUCLEO-F746ZG board.

The software is available also on GitHub, where the users can signal bugs and propose new ideas through Issues and Pull Requests tabs.

  • All features

    • Complete driver and middleware to build applications using STA350BW Sound Terminal® device
    • Control of STA350BW Sound Terminal to implement basic functions and advanced DSP management
    • User-friendly BSP interface for an easy configuration of the device functions (initialization, audio playback, volume and mute control) and biquadratic filter management
    • Dedicated middleware to facilitate biquadratic filter design based on standard filter typologies and parameters
    • Easy portability across different MCU families thanks to STM32Cube
    • Free, user-friendly license terms
    • Sample implementation available on X-NUCLEO-CCA01M1 board when connected to a NUCLEO-F401RE, NUCLEO-F072RB, NUCLEO-L053R8, NUCLEO-L476RG or NUCLEO-F746ZG board.

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.