X-CUBE-SPN11

NRND
Design Win

Low voltage three-phase brushless DC motor driver software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-SPN11 is an expansion software for STM32Cube. The software runs on the STM32 Nucleo providing management of STSPIN230 to control low voltage three-phase brushless DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

The software comes with a sample implementation driving a low voltage three-phase brushless DC motor, with BEMF sensing. It is preconfigured for a NUCLEO-F401RE board connected to an X-NUCLEO-IHM11M1 expansion board, but can be easily ported across different MCU families, thanks to STM32CUBE.

The package contains a user interface layer enabling real-time transmission of data to a PC through the terminal.

  • All features

    • Sample application to drive a low voltage three phase brushless motor, managing an X-NUCLEO-IHM11M1 board on top of a NUCLEO-F401RE board
    • Timer to generate step clock and voltage reference
    • Management of parameters like minimum and maximum speed, direction etc.
    • GPIO, PWM and IRQ configuration
    • API function available to send any application command to the motor driver
    • User interface utility based on PC terminal to control the motor
    • Speed control through potentiometer
    • Motor control by user button
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.