X-CUBE-SPN2

Active
Design Win

Two axes stepper motor driver software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-SPN2 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that initialize and send application commands to all stepper motor drivers (L6470) mounted on one or more dedicated STM32 expansion boards (X-NUCLEO-IHM02A1) stacked on an STM32 Nucleo board. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers.

It is compatible with the NUCLEO-F401RE, the NUCLEO-F302R8 or the NUCLEO-F072RB when connected to an X-NUCLEO-IHM02A1 expansion board for STM32 Nucleo.

The software comes with an example implementation, written for three different IDEs: IAR EWARM, Keil MDK-ARM and System Workbench for STM32 (SW4STM32).

  • All features

    • Complete middleware to build applications using stepper motor driver (L6470) for STM32 expansion board (X-NUCLEO-IHM02A1)
    • Addresses more than one STM32 expansion board
    • Addresses more than two stepper motor drivers in the same daisy chain
    • Simpl functions to send application commands from one to all stepper motor drivers in a daisy chain simultaneously
    • Sample application to send commands through a PC via USART
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms
    • Sample implementation available on board X-NUCLEO-IHM02A1 when plugged into NUCLEO-F401RE, NUCLEO-F302R8 or NUCLEO-F072RB

Get Software

STM32 Ecosystem for Motor Control
offers many tools to ease the development of motor control applications

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.