Product overview
Description
The X-CUBE-ST60 software expansion for STM32Cube provides a board support package (BSP) for STM32 and the component driver to build applications using a pair of ST60A3H1 transceivers for short range contactless connectivity up to 480 Mbit/s.
The expansion is built on top of STM32Cube software technology to ease portability across different STM32 microcontrollers.
The software comes with sample implementations of the drivers running on the X-NUCLEO-60L1A1 expansion board plugged on top of a NUCLEO-L476RG development board. The other X-NUCLEO-60R1A1 expansion board, which is part of the X-NUCLEO-60K1A1 kit, is used in standalone. Any ST60A3H1 configuration is done from the X-NUCLEO-60L1A1 side.
The ST60A3H1 is a full RF transceiver with a dual-linear-polarization integrated antenna, operating in half-duplex mode. It provides an optimized solution for a high-speed, low-power, short-range point to point 60 GHz RF link.
-
All features
- Complete software to build applications using a pair of ST60A3H1 60 GHz V-band transceivers for short range contactless connectivity
- Sample applications to transfer eUSB2, UART, GPIO, or I²C data through an RF link
- Sample implementations available for the X-NUCLEO-60L1A1 expansion board plugged onto a NUCLEO-L476RG development board
- Package compatible with the STM32CubeMX, can be downloaded from, and installed directly into STM32CubeMX
- Easy portability across different MCU families, thanks to STM32Cube
- Free, user-friendly license terms
Get Software
Part Number | General Description | Latest version | Supplier | ECCN (EU) | ECCN (US) | Download | |
---|---|---|---|---|---|---|---|
X-CUBE-ST60 | 60 GHz V-band contactless connectivity transceiver software expansion for STM32Cube | 1.0.0 | ST | NEC | 5D992.c | Get latest |