Product overview
Description
The X-CUBE-TIM-32RES embedded software package is an expansion of the STM32Cube embedded software libraries.
This firmware provides application use cases for the general-purpose-timer peripherals embedded in the STM32 microcontrollers.
The timers in microcontrollers can be linked together internally for timer synchronization or chaining purposes.
The X-CUBE-TIM-32RES describes how to use the link system to achieve the 32-bit resolution with two 16-bit timers.
For more details refer to Achieving 32-bit timer resolution with software expansion for STM32Cube and Standard Peripheral Library application note (AN2592).
-
All features
- 32-bit input capture mode example using link system
- 32-bit input capture mode example using one timer only
- Two 32-bit output capture mode examples using link system
- Active mode
- Toggle mode
- Microcontrollers covered: STM32F1 Series and STM32L0 Series