Product overview
Description
The AEK-AUD-C1D9031 is a very compact AVAS solution based on SPC582B60E1 Chorus family MCU and FDA903D Class D audio amplifiers that emits warning sounds to alert pedestrians of the presence of e-vehicles.
The AEK-AUD-C1D9031 integrates two audio amplifiers in stereo mode or two separate audio channels. The board compact size allows the designer to strategically place different modules around the vehicle to ensure that warning sounds can be heard along the entire vehicle length. All the modules can be controlled by a central MCU via CAN interface.
The embedded SPC582B60E1 microcontroller monitors and controls the two Class-D FDA903D power amplifiers driving the loudspeakers; the MCU sends the audio samples via I2S bus and programs the amplifiers via I2C interface.
-
All features
- Embeds two FDA903D class D automotive grade audio amplifiers and an SPC582B60E1 Chorus family MCU with 1 Mb flash
- Supports audio stream via I2S interface
- Configurable through dedicated I2C bus
- Supports CAN bus interface for remote control and diagnostics
- Dedicated DC diagnostic interrupt pin to signal malfunctions
- Dedicated MUTE pin
- Open load in play detection
- Short to VCC/GND diagnostics
- Output voltage and current detection
- Thermal protection
- Compact size: 110 mm x 90 mm
- WEEE and RoHS compliant
- Included in the AutoDevKit initiative
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 10 Feb 2021 | 10 Feb 2021 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Feb 2021 | 10 Feb 2021 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 10 Feb 2021 | 10 Feb 2021 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|
AEK-AUD-C1D9031 | Active | Ecopack2 | Yes | |
AEK-AUD-C1D9031
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AEK-AUD-C1D9031 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEK-AUD-C1D9031 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors