Product overview
Description
The AEK-COM-BLEV1 evaluation board is based on the BlueNRG-1 low power Bluetooth® smart system on chip, compliant with the Bluetooth® specification.
The evaluation board can be connected to a microcontroller via a 12-pin or alternative 9-pin male connector for SPI, serial interface or I²C communication.
The BlueNRG-1 device is supplied with the network processor software loaded and ready to process Bluetooth commands. The software image (DTM_UART.hex) is available in the BlueNRG design kit.
The STSW-AEKBLE firmware provides a straightforward demonstration of the AEK-COM-BLEV1 board functionality used in conjunction with the AEK-MCU-C4MLIT1 evaluation board with microcontroller.
-
All features
- Based on the BlueNRG-1 Bluetooth low energy system on chip
- Associated STSW-BLUENRG-DK (BlueNRG-1 development kit software package) including firmware and documentation
- Up to +8 dBm available output power (at antenna connector)
- Excellent receiver sensitivity (-88 dBm)
- Very low power consumption: 7.7 mA RX and 8.2 mA TX at +0 dBm
- Bluetooth® low energy compliant: supports master, slave and simultaneous master-and-slave roles
- New integrated balun BALF-NRG-02D3 which integrates a matching network and harmonics filter
- 3 user LEDs
- JTAG debug connector
- Pre-programmed as network processor
- Board size: 60 x 40 mm.
- Part of the AutoDevKit™ initiative
- RoHS and WEEE compliant
You might also like...
Recommended for you
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 27 Feb 2020 | 27 Feb 2020 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Feb 2020 | 27 Feb 2020 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 27 Feb 2020 | 27 Feb 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
AEK-COM-BLEV1 | NRND | CARD | Industrial | Ecopack2 | Yes | |
AEK-COM-BLEV1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AEK-COM-BLEV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEK-COM-BLEV1 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors