B-LCD40-DSI1

NRND

4-inch WVGA TFT LCD board with MIPI DSI interface and capacitive touch screen

Download databrief

Product overview

Description

LCD daughterboard (B-LCD40-DSI1) provides a 4-inch WVGA TFT color LCD with a MIPI®DSI interface.

This LCD daughterboard is an optional display board that can be used with a discovery board such as the STM32F769I-DISC1. The evaluation boards STM32F769I-EVAL, STM32F779I-EVAL, STM32469I-EVAL, STM32479I-EVAL as well as the discovery board STM32F769I-DISCO are delivered with this LCD daughterboard already connected.

  • All features

    • 4-inch TFT color LCD
    • 480 (RGB)*800 pixels
    • 16.7M display colors
    • RGB vertical stripe of pixel arrangement
    • Up to two lanes of MIPI®DSI data
    • Self-capacitive touch panel supporting single-point touch and gesture or two-point touch
    • 2.8V-3.3V power supply for both LCD and touch panel, 5V power supply for backlight

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.