B-LVDS7-WSVGA

Active
Design Win

LVDS TFT LCD module for STM32 boards

Download databrief Order Direct

Product overview

Description

The B-LVDS7-WSVGA module provides a 7.0” TFT LCD with capacitive touch panel. The interface mode is LVDS. LVDS cable and display stand are supplied.

  • All features

    • TFT LCD module with capacitive touch panel:
      • Display size: 7.0”
      • Format: 1024 (RGB) × 600 pixels
      • 16.7M display colors
      • Overall dimensions (W × H × D mm): 166.2 × 100.3 × 11
      • Active area (W × H mm): 154.2144 × 85.92
      • LCD type: IPS
      • Viewing direction: Super wide view
      • Interface mode: LVDS
      • Multitouch (five fingers) capacitive touch panel
      • 3.3 V power supply for LCD and touch panel, 5 V power supply for backlight

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
B-LVDS7-WSVGA
Active
Ecopack1

B-LVDS7-WSVGA

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
B-LVDS7-WSVGA
Available at distributors

Distributor availability of B-LVDS7-WSVGA

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

B-LVDS7-WSVGA Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

B-LVDS7-WSVGA

Supplier:

ST

Specific features:

-

WEEE Compliant:

true

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors