B-CAMS-IMX

Active

Camera module bundle for STM32 boards

Download databrief Order Direct

Product overview

Description

The B-CAMS-IMX camera module provides a compelling hardware set to handle multiple computer vision scenarios and use cases. It features a high-resolution 5‑Mpx RGB CMOS image sensor, an inertial motion unit, and a Time‑of‑Flight sensor. It can be used with any STM32 boards featuring a MIPI CSI-2® interface with a 22‑pin FFC connector to enable full-featured computer vision on STM32 microcontrollers and microprocessors easily.

  • All features

    • Camera module accessory board (MB1854) including:
      • Dual-lane MIPI CSI-2® data output supporting Sony 5‑Mpx RGB CMOS image sensor
      • M12 × 0.5 lens holder for a variety of commercially available, ready‑to‑use M12 lenses
      • Supplied M12 lens: Manual focus, 87° FOV
      • Inertial motion unit
      • Multizone direct Time‑of‑Flight sensor
      • 3.3 V power
      • Board connector:
        • 0.5 mm‑pitch, 22‑pin flexible flat cable (FFC) connector
      • 22‑pin flexible flat cable

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.