Product overview
Key Benefits

Easy to use
Module already certified, RF already fine-tuned, and product fully integrated in CubeMX. Plug in to enable ready-to-go wireless connectivity.

Ultra-low-power consumption
Low-power PA optimized for low-power radio performance and module leveraging the STM32WL5 SoC ultra-low-power architecture.

Long range radio performance
High-power LoRa radio and PA with long-range communication reduces gateway requirements and infrastructure costs.
Description
The B-WL5M-SUBG1 STM32WL connectivity expansion board provides an affordable and flexible way for users to try out new concepts and build prototypes with the STM32WL series STM32WL5MOC microcontroller module.
The B-WL5M-SUBG1 product requires a separate probe for programming and debugging. The STLINK-V3SET debugger can be connected through a MIPI10/STDC14 cable.
The B-WL5M-SUBG1 STM32WL connectivity expansion board is provided with a USB Type-C® connector on an add-on STMod+ adapter board.
The B-WL5M-SUBG1 product is provided with the STM32WL comprehensive software HAL library and various packaged software examples available with the STM32CubeWL MCU Package.
-
All features
- STM32WL connectivity expansion board embedding an STM32WL5MOC module including:
- Ultra‑low‑power STM32WL55JC microcontroller multiprotocol LPWAN dual‑core based on Arm® Cortex®‑M4/M0+, featuring 256 Kbytes of flash memory and 64 Kbytes of SRAM in a UFBGA73 package
- RF transceiver (150 MHz to 960 MHz frequency range) supporting LoRa®, (G)FSK, (G)MSK, and BPSK modulations
- 4‑Mbit CMOS serial flash memory and 256‑Kbit serial I2C bus EEPROM
- MEMS sensors from STMicroelectronics:
- Integrated high-accuracy temperature sensor
- High-accuracy, ultra-low-power, 3-axis digital output magnetometer
- 3D accelerometer and 3D gyroscope
- Ultracompact piezoresistive absolute pressure sensor
- Three user LEDs
- User and reset push-buttons
- Board connectors:
- MIPI® debug
- STMod+
- Stubby antenna
- USB Type-C® for power only on add‑on STMod+ adapter board
- Flexible power supply options: external sources, or USB VBUS from the add‑on board
- Comprehensive free software libraries and examples available with the STM32CubeWL MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
- STM32WL connectivity expansion board embedding an STM32WL5MOC module including: