EVAL-PSR01B-35W

Active

35 W wide input range flyback converter using HVLED001B quasi resonant flyback controller and STF10LN80K5

Download databrief

Product overview

Description

The EVAL-PSR01B-35W is intended to provide a stable and insulated 48 V voltage bus suitable to supply secondary side circuitry for a total output power of 35 W when a wide range of input voltages is applied at its input. A very high power factor is obtained thanks to HVLED001B features. Input voltage variations, excessive input voltage (overvoltage like surge or bursts) or very low input voltages are managed by some of the HVLED001B protections, improving the reliability of the application.

The efficiency of the application is very high even at very low load thanks to the improved frequency fold-back feature that, contemporarily, reduces the output voltage ripple at light load.

Output short-circuit and overload protections are auto-restart for a safe operation in lighting environment.

Extremely low input power is there at no load conditions.

  • All features

    • Input voltage: Vin: 90 - 265 Vrms, f: 45-66 Hz
    • Output voltage: 48 V / 730 mA
    • High power factor, low THD
    • No-load: better than 150 mW @ 230 Vin
    • Average full load efficiency: 90%
    • Short-circuit protection with auto restart
    • Safety: Acc. to EN60065
    • EMI: Acc. to EN55022 - conducted emissions

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.