Product overview
Description
The HVLED001B is an enhanced peak current mode controller able to control mainly high power factor (HPF) flyback or buck-boost. Some other topologies such as buck, boost and SEPIC, can also be implemented.
Primary side regulation and optocoupler control can be applied independently on the chip, both exploiting precise regulation and very low standby power during no load conditions.
The innovative ST high voltage technology allows direct connection of the HVLED001B to the input voltage in order to both start up the device and to monitor the input voltage, without the need for external components.
Abnormal conditions like open circuit, output short-circuit, input over-voltage or under-voltage and circuit failures like open loop and overcurrent of the main switch are effectively controlled.
A smart Auto Recover Timer (ART) function is built in to guarantee an automatic application recovery, without any loss of reliability.
-
All features
- Quasi resonant (QR) topology
- Primary side regulation of output voltage
- Direct optocoupler connection for current loop regulation with feedback disconnection detection
- 800 V high voltage startup
- High power factor and low THD in universal range
- High efficiency and output stability in wide voltage and current range
- Extremely low standby power at no load condition
- Programmable frequency foldback
- Integrated input voltage detection for high power factor capability and protection triggering
- Latch-free device guarantee by smart auto-reload timer (ART)
- 0-10 and PWM dimming compatible
- Remote control pin
Circuit Diagram
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
HVLED001BTR | Active | SSOP 10 | Industrial | Ecopack2 | - | - | |
HVLED001BY | Active | SSOP 10 | Industrial | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
HVLED001BY | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
HVLED001BTR | | | distributors No availability of distributors reported, please contact our sales office |
HVLED001BY Active
HVLED001BTR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors