EVAL-RHF1201V2

Active
Design Win

RHF1201 Evaluation board

Download databrief

Product overview

Description

This data brief describes the EVAL-RHF1201V2 evaluation board.

This evaluation board is a ready-to-use, configurable hardware which allows designers to efficiently test the RHF1201, a radiation-hardened, 12-bit, analog-to-digital converter.

This document shows the components incorporated on the EVAL-RHF1201V2 evaluation board and suggests several ways to use the board.

The EVAL-RHF1201V2 evaluation board is intended only for evaluation purposes.

  • All features

    • Mounted Engineering Model RHF1201K1: Rad-hard, 50 Msps, 12-bit analog-to-digital converter (see RHF1201 datasheet for further information)
    • Mounted components (ready-to-use)
    • Material: two-layered FR-4
    • PCB thickness: 1.6 mm
    • Copper thickness: 35 μm
    • Analog connections: SMA
    • Digital connections: IDC34
    • Supply connections: banana 2 mm

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVAL-RHF1201V2
Active
CARD Industrial Not compliant -

EVAL-RHF1201V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVAL-RHF1201V2
Available at distributors

Distributor availability of EVAL-RHF1201V2

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVAL-RHF1201V2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVAL-RHF1201V2

Supplier:

-

Core Product:

RHF1201

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors