EVAL6472PD

Active

Fully integrated stepper motor driver mounting the L6472 in a high power PowerSO package

Download databrief

Product overview

Description

The EVAL6472PD demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the SPIN evaluation software, the board allows the user to investigate all the features of the L6472 device. In particular, the board can be used to regulate the L6472 parameters in order to fit application requirements.

The 4-layer layout and the PowerSo package allow the top thermal performance to be obtained.

The EVAL6472PD supports the daisy chain configuration making it suitable for the evaluation of the L6472 in the multi motor applications.

  • All features

    • Voltage range from 8 V to 45 V
    • Phase current up to 3 Ar.m.s.
    • Dual SPI connector (with daisy chain configuration suitable)
    • SW input
    • FLAG and BUSY LED indicators
    • High thermal performance (Rthj-a12 °C/W typical)
    • Suitable for use in combination with the STEVAL-PCC009V2

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.