EVALPWD13F60

Active

High-voltage evaluation board for the PWD13F60

Download databrief

Product overview

Description

The PWD13F60 is a high density power driver integrating gate drivers and four N-channel power MOSFETs in dual half-bridge configuration.

The integrated power MOSFETs have a low RDS(on) of 320 mΩ and 600 V drain-source breakdown voltage, while the embedded gate drivers high-side can be easily supplied by the integrated bootstrap diode. The high integration of the device allows loads in a tiny space to be driven efficiently.

The PWD13F60 accepts a supply voltage (VCC) extending over a wide range and is protected by a low voltage UVLO detection on the supply voltage.

The input pin extended range allows easy interfacing with microcontrollers, DSP units or Hall effect sensors.

The EVALPWD13F60 is 48 x 53 mm wide, FR-4 PCB resulting in an Rth(J-A) of 18 °C/W, capable to drive loads up to 2 ARMS, without forced airflow cooling.

Both controlling and power signals are available on pin strip for easy connection to customer's board.

  • All features

    • Power system-in-package integrating gate drivers and high-voltage power MOSFETs:
      • Low RDS(on) = 320 mΩ
      • BVDSS = 600 V
    • Suitable for operating as:
      • Full-bridge
      • Dual independent half-bridges
    • Wide input supply voltage down to 6.5 V
    • UVLO protection on supply voltage
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Interlocking function to prevent cross conduction
    • Internal bootstrap diodes
    • QFN (10x13 mm) package
    • Very compact layout
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.