PWD13F60

Active
Education Education

High-density power driver - high voltage full bridge with integrated gate driver

Download datasheet Order Direct

Product overview

Description

The PWD13F60 is a high-density power driver integrating gate drivers and four N-channel power MOSFETs in dual half bridge configuration.

The integrated power MOSFETs have low RDS(on) of 320 mΩ and 600 V drain-source breakdown voltage, while the embedded gate drivers high side can be easily supplied by the integrated bootstrap diode. The high integration of the device allows to efficiently drive loads in a tiny space.

The PWD13F60 device accepts a supply voltage (VCC) extending over a wide range and is protected by means of low-voltage UVLO detection on the supply voltage.

The input pins extended range allows an easy interfacing with microcontrollers, DSP units or Hall effect sensors.

The device is available in a compact VFQFPN package.

  • All features

    • Power system-in-package integrating gate drivers and high-voltage power MOSFETs
      • Low RDS(on) = 320 mΩ
      • BVDSS = 600 V
    • Suitable for operating as
      • Full bridge
      • Dual independent half bridges
    • Wide driver supply voltage down to 6.5 V
    • UVLO protection on supply voltage
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Interlocking function to prevent cross conduction
    • Internal bootstrap diode
    • Outputs in phase with inputs
    • Very compact and simplified layout
    • Flexible, easy and fast design

Circuit Diagram

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EVALPWD13F60

      Active

      High-voltage evaluation board for the PWD13F60

      Motor control ST
      EVALPWD13F60

      Description:

      High-voltage evaluation board for the PWD13F60

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PWD13F60

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
PWD13F60
Active
QFN 10X13 Industrial Ecopack2
PWD13F60TR
Active
QFN 10X13 Industrial Ecopack2

PWD13F60

Package:

QFN 10X13

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 10X13

Grade

Industrial

RoHS Compliance Grade

Ecopack2

PWD13F60TR

Package:

QFN 10X13

Material Declaration**:

PDF XML

Marketing Status

Active

Package

QFN 10X13

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
PWD13F60TR
Active
3.5271 / 1k
Available at 2 distributors

Distributor availability of PWD13F60TR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 2496 1
DIGIKEY WORLDWIDE 2437 1

Distributor reported inventory date: 3/29/2025

QFN 10X13 Tape and Reel SOUTH KOREA EAR99 NEC -40 125
PWD13F60
Active
3.5271 / 1k
Available at 3 distributors

Distributor availability of PWD13F60

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 630 1
MOUSER WORLDWIDE 1108 1
DIGIKEY WORLDWIDE 199 1

Distributor reported inventory date: 3/29/2025

QFN 10X13 Tray SOUTH KOREA EAR99 NEC -40 125

PWD13F60TR Active

Budgetary Price (US$)*/Qty:
3.5271 / 1k
Package:
QFN 10X13
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
SOUTH KOREA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

PWD13F60TR

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

MOUSER

Stock

2496

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

2437

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/29/2025

PWD13F60 Active

Budgetary Price (US$)*/Qty:
3.5271 / 1k
Package:
QFN 10X13
Packing Type:
Tray
RoHS:
Country of Origin:
SOUTH KOREA
ECCN (US):
EAR99
ECCN (EU):
NEC

Part Number:

PWD13F60

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Farnell Element14

Stock

630

Min.Order

1

MOUSER

Stock

1108

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

199

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/29/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors