EVB-STRADA431

Proposal
Design Win

Evaluation board for STradA431

Download databrief

Product overview

Description

The EVB-STRADA431 allows to evaluate the performance of STRADA431 device, a 24 GHz transceiver (1 TX / 3 RX) MMIC for automotive radar sensor applications.

EVB-STRADA431 uses: four 2.92 mm or 2.4 mm SMA connectors for RX inputs and TX output seven 3.5 mm SMA connectors for RX IF output signals, dividers output, VCO fine tuning voltage, test tone clock signal; a test point to read the analog MUX output (temperature or power sensor output); 5-pin male pin header connectors for SPI signals.

  • All features

    • EVB-STRADA431 evaluates STRADA431 performance, 24 GHz transceiver (1 TX / 3 RX) MMIC for automotive radar sensor applications
    • EVB-STRADA431 GUI software programs all IC functions from PC using a FTDI-C232HM USB interface

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade WEEE Compliant Material Declaration**
EVB-STRADA431
Proposal
- -

EVB-STRADA431

Package:

-

Material Declaration**:

Marketing Status

Proposal

RoHS Compliance Grade

-

WEEE Compliant

-

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVB-STRADA431
Available at distributors

Distributor availability of EVB-STRADA431

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVB-STRADA431 Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVB-STRADA431

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors