EVL4984-350W

Active

350 W CCM PFC pre-regulator demonstration board based on the L4984D

Download databrief

Product overview

Description

The EVL4984-350W demonstration board, based on the new L4984D continuous conduction mode PFC controller, implements a 350 W wide-range input PFC pre-conditioner. It is suitable for all SMPS from 150 W to several kWs, and is compliant with IEC61000-3-2 and JEITA-MITI standards.

  • All features

    • Line voltage range: 90 to 265 Vac
    • Minimum line frequency (fL): 47 Hz
    • Regulated output voltage: 400 V
    • Rated output power: 350 W
    • Maximum 2 fL output voltage ripple: 12.5 V (peak-to-peak)
    • Hold-up time: 20 ms (VDROP after hold-up time: 300 V)
    • Switching frequency: 70 kHz
    • Minimum efficiency: 94% (at Vin = 90 Vac, Pout = 350 W)
    • PCB: single-side, 70 um, CEM-1, 112 x 114 mm

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.