EVLHV101SSR50W

Active

50 W converter using HVLED101 quasi resonant HPF flyback controller with secondary side regulation

Download databrief Order Direct

Product overview

Description

The EVLHV101SSR50W is intended to provide a stable and insulated 60 V voltage for a maximum power of 50W.

It can be used as a standalone power supply or as a front end stage in a dimmable (or non-dimmable) off line LED driver.

A very high power factor, low THD and low BOM cost are obtained from this demonstration board thanks to the features of the HVLED101, which adopts frequency foldback with valley locking operation to reduce the switching losses and minimize acoustic noise.

Extremely low input power is obtained at no-load.

Input voltage variations, excessive input voltage (overvoltage like surges or bursts) and insufficient input voltage are managed by the HVLED101 protections, which improve the reliability of the application.

Output short-circuit and overload protection with auto restart behavior is implemented.

  • All features

    • Input voltage: Vin: 90 - 265 Vrms, f: 45-66 Hz
    • Output voltage 60 V / 833 mA
    • High power factor, low THD
    • Efficiency > 50% in stand-by (Pout = 240 mW)
    • 4 points (25%, 50%, 75%, 100% load) average efficiency > 91%
    • Frequency foldback with valley locking for noise-free operation
    • TAMB-MAX = 60 °C
    • Open load voltage limiting (< 65V)
    • Short-circuit protection with auto restart
    • NTC overtemperature protection for switching MOSFET
    • Safety: Acc. to EN60065
    • EMI: Acc. to EN55022 – conducted emissions
    • RoHS compliant

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.