EVLSERVO1

Active

STSPIN32G4 reference design for servo driving applications

Download databrief Order Direct

Product overview

Description

The EVLSERVO1 is a reference design for driving low-voltage and high-current servo motors.

This design is centered on the STSPIN32G4 which is a system-in-package integrating a triple high-performance half-bridge gate driver with a rich set of programmable features, a mixed signal STM32G431 microcontroller, and state-of-the-art power management generating internally the required supply for them, all in a compact 9x9 mm VFQFPN package.

The EVLSERVO1 has a very compact form factor of 50 mm x 80 mm x 60 mm thanks to the fact that a power board and a control board are stacked up together.

The system is designed to drive 3-phase brushless motors delivering up to 2 kW power out of the box with provided heatsink or 3 kW if adding an external fan for cooling. The system is intended for applications with nominal bus voltage up to 48 V but is designed to manage overvoltage conditions up to 75 V.

To achieve such outstanding performance, the power stage is composed by six couples of paralleled STL160N10F8 MOSFETs having extremely low RDS(ON): 3.2 mΩ max.

The power stage is fully protected thanks to the monitoring of possible overheating, overvoltage, and overcurrent. Triple-shunt topology is used for sensing of motor winding currents in differential mode.

Additional details make this reference design ready for advanced features. A dedicated circuitry is available to control bus voltage in case of regenerative motor braking. Power from the motor can be dissipated in one external resistor clamping the bus voltage at the required safe level.

Full flexibility from a firmware point of view is ensured, as the board is ready for FOC and 6-step control algorithms and can run in sensor-less mode or use up to two position feedback simultaneously. Hall sensors, incremental encoder, and absolute encoder with UART or SPI communication are supported with differential or single-ended wiring.

A CAN transceiver is also provided to ensure robust communication in an industrial environment when needed.

  • All features

    • 3-phase power stage based on paralleled STL160N10F8 power MOSFETs and protected from overcurrent condition
    • Motors up to 3 kW with active cooling or 2 kW with passive cooling
    • Optimized for 24 V and 48 V applications
    • STSPIN32G4, high performance 3-phase motor controller with embedded STSPIN32G431 MCU
    • Triple-shunt differential current sensing
    • External resistor management for regenerative braking
    • Inputs for speed/position feedback by digital Hall sensors and incremental/absolute encoder in differential or single-ended mode
    • CAN bus
    • NTC sensor for power stage temperature monitoring

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.