EVLSTACF01-65WU

Active
Design Win

USB-PD board with STACF01 controller

Download databrief

Product overview

Description

The EVLSTACF01-65WU is a 65 W Active Clamp Flyback (ACF) converter designed to evaluate the STACF01, ACF controller. The board can receive a universal AC input voltage and provides a selectable output voltage based on the USB PD specifications, from 5 V to 20 V.

At the primary side, the STACF01 is paired with the MasterGaN1L, a 600 V half-bridge enhancement mode GaN HEMT with high-voltage drivers.

The STACF01 integrates a buck boost that allows to achieve low standby power consumption with a single transformer’s auxiliary winding.

A synchronous rectification based on the SRK1004 is employed at the secondary side to enhance the efficiency.

The STACF01 integrates an 800 V rated high-voltage startup, and offers a full set of protections and features, such as AC-brownout, X-CAP discharge, overload and short-circuit protection, output overvoltage protection.

  • All features

    • Universal AC input voltage: 90~264 VAC, 47~63 Hz
    • Maximum output power: 65 W
    • Selectable output voltage: 5-9-12-15-20 VDC
    • Peak efficiency: 93.7% full load @230 VAC
    • Standby power consumption:
    • 46 mW@115 VAC
    • 62 mW@230 VAC
    • Key products: STACF01, MasterGaN1L, SRK1004

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLSTACF01-65WU
Active
CARD Industrial Ecopack1 -

EVLSTACF01-65WU

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
EVLSTACF01-65WU
Available at distributors

Distributor availability of EVLSTACF01-65WU

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVLSTACF01-65WU Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVLSTACF01-65WU

Supplier:

-

Core Product:

STACF01A

Board production status:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors