MASTERGAN1L

Active

600 V half-bridge enhancement mode GaN HEMT with high voltage driver

Download datasheet Order Direct

Product overview

Description

The MASTERGAN1L is an advanced power system-in-package integrating a gate driver and two enhancement mode GaN transistors in half‑bridge configuration.

The integrated power GaNs have RDS(ON) of 150 mΩ, 650 V drain‑source blocking voltage, while the high side of the embedded gate driver can be easily supplied by the integrated bootstrap diode.

The MASTERGAN1L features UVLO protection on VCC, preventing the power switches from operating in low efficiency or dangerous conditions, and the interlocking function avoids cross-conduction conditions.

The input pins extended range allows easy interfacing with analog controllers, microcontrollers and DSP units.

The MASTERGAN1L operates in the industrial temperature range, -40°C to 125°C.

The device is available in a compact 9x9 mm QFN package.

  • All features

    • 600 V system-in-package integrating half-bridge gate driver and high-voltage power GaN transistors:
      • QFN 9 x 9 x 1 mm package
      • RDS(ON) = 150 mΩ
      • IDS(MAX) = 10 A
    • Reverse current capability
    • Zero reverse recovery loss
    • UVLO protection on VCC
    • Internal bootstrap diode
    • Interlocking function
    • Dedicated pin for shutdown functionality
    • Accurate internal timing match
    • 3.3 V to 15 V compatible inputs with hysteresis and pull-down
    • Overtemperature protection
    • Bill of material reduction
    • Very compact and simplified layout
    • Flexible, easy and fast design.
    • Ultra short wake up time, less than 200 ns

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.