EVL250WMG1L

Active

400 V - 24 V / 10.5 A DC-DC resonant LLC converter for industrial applications, using MasterGaN1L, L6599A, and SRK2001A

Download databrief Order Direct

Product overview

Description

The EVL250WMG1L demonstration board is a resonant LLC converter dedicated to any kind of industrial application where minimum size and high efficiency is required, based on the MasterGaN1L. This device, embedding a couple of GaN MOSFETs and a driver in the same package, allows to interface any kind of SMPS controller directly. Thanks to the GaN technology™ and to the embedded driver, the converter can be designed with an operating frequency higher than that using conventional MOSFETs. Actually, the board has no heat sinks on the primary side and has very reduced dimensions; the power density is 34 W/inch3. The high efficiency and small size make the board also suitable when available space is limited. Output power can be up to 250 W A at 24 Vdc. Converters come with overcurrent, short-circuit, and overvoltage protection. The input voltage monitoring allows the startup with correct sequencing of cascaded converters, preventing operation with too low input voltage. The board is composed by a motherboard with the transformer and the primary controller, and two small daughterboards: one at the primary side embeds the MasterGaN1L, while another on the secondary side has the SR controller SRK2001A and the MOSFETs.

  • All features

    • High efficiency and compact solution for DC-DC conversion using MasterGaN1L
    • Output voltage: 24 V
    • Output power: up to 250 W
    • Nominal input voltage: 400 V +/- 10%
    • Efficiency: > 92%
    • Outputs protected against short-circuit and overcurrent
    • Input voltage monitor for correct sequencing as D2D converter, and brown-out protection
    • Board size: 80 x 50 (W x H) mm. Maximum components height: 30 mm
    • WEEE and RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.