SRK2001A

Active
Education

Adaptive synchronous rectification controller for LLC resonant converter

Download datasheet Order Direct

Product overview

Description

The SRK2001A controller implements a control scheme specific for secondary side synchronous rectification in LLC resonant converters that use a transformer with center tap secondary winding for full wave rectification.

It provides two high current gate drive outputs, each capable of directly driving N-channel power MOSFET. Each gate driver is controlled separately, and an interlock logic circuit prevents the two synchronous rectifier MOSFET from conducting simultaneously.

The driver high-level voltage is clamped to 11 V in order to avoid delivering excessive gate charge to the SR MOSFET when the device is supplied at higher VCC voltages.

The control scheme ensures that each synchronous rectifier is switched ON as the corresponding half-winding starts conducting and OFF as its current falls to zero.

The turn-on logic with adaptive masking time (up to 10% of clock cycle) and innovative adaptive turn-off logic allow maximizing the conduction time of the SR MOSFET, eliminating the need for a parasitic inductance compensation circuit.

The low consumption mode of the device allows meeting the most stringent requirement for converter power consumption in light-load and no-load conditions.

A very low external component count required when using this device.

  • All features

    • Secondary side synchronous rectification controller optimized for LLC resonant converter
    • Dual gate driver for N-channel MOSFETs
    • Adaptive turn-off logic
    • Turn-on logic with adaptive masking time
    • Auto-compensation of parasitic inductance
    • Low consumption mode: 50 μA quiescent current
    • VCC operating voltage range 4.5 V to 32 V
    • High voltage drain-to-source Kelvin sensing for each SR MOSFET
    • Operating frequency up to 500 kHz
    • Programmable exit load levels from burst- mode
    • SSOP10 package

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SRK2001A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SRK2001A
Active
SSOP 10 Industrial Ecopack2 - -
SRK2001ATR
Active
SSOP 10 Industrial Ecopack2 - -

SRK2001A

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

SRK2001ATR

Package:

SSOP 10

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 10

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
SRK2001ATR
Available at 4 distributors

Distributor availability of SRK2001ATR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1742 1
MOUSER WORLDWIDE 2250 1
DIGIKEY WORLDWIDE 26193 1
YOSUN ASIA/PACIFIC 10 1

Distributor reported inventory date: 4/17/2025

SRK2001A
Available at 2 distributors

Distributor availability of SRK2001A

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1463 1
MOUSER WORLDWIDE 1625 1

Distributor reported inventory date: 4/16/2025

SRK2001ATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK2001ATR

Distributor Name

Farnell Element14

Stock

1742

Min.Order

1

MOUSER

Stock

2250

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

26193

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

10

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 4/17/2025

SRK2001A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SRK2001A

Distributor Name

Farnell Element14

Stock

1463

Min.Order

1

MOUSER

Stock

1625

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 4/16/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors