Product overview
Description
The EVSPIN32F06Q1S1 board is a 3-phase complete inverter based on the STSPIN32F0601 controller, which embeds a 3‑phase 600 V gate driver and a Cortex®-M0 STM32 MCU. The power stage features STGD6M65DF2 IGBTs, but can be populated with any IGBT or Power MOSFET in DPAK or powerFLAT 8x8 HV package. The board has a single-shunt sensing topology, and both FOC and 6‑step control algorithms in either sensored or sensorless mode can be implemented. This allows driving permanent magnet synchronous motors (PMSMs) and brushless DC (BLDC) motors.
The evaluation board is compatible with a wide range input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC), and includes a power supply stage with the VIPER06XS in flyback configuration to generate +15 V and +3.3 V supply voltage required by the application.
Debug and configuration of FW can be performed with standard STM32 tools through the detachable STLINK‑debugger. SWD and UART TX‑RX connectors are also available.
-
All features
- Input voltage from 35 VAC (50 VDC) to 280 VAC (400 VDC)
- Suitable for applications up to 300 W
- STGD6M65DF2 IGBTs power stage featuring:
- V(BR)CES = 650 V
- VCE(sat) = 1.55 V @ IC = 6 A
- Overcurrent threshold set to 5.5 Apeak
- Dual footprint for IGBT/MOSFET package:
- DPAK or PowerFlat 8x8 HV
- Single-shunt current sensing, suitable for:
- Sensored or sensorless 6-step algorithm
- Sensored or sensorless single-shunt vector (FOC) algorithm
- Smart shutdown overcurrent protection
- Digital Hall sensors and encoder input
- Bus voltage sensing
- 15 V VCC and 3.3 V VDD supplies
- Embedded ST-LINK/V2-1
- Easy user interface with buttons and trimmer
- RoHS compliant
You might also like...
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
EVSPIN32F06Q1S1 | Active | CARD | Industrial | Ecopack1 | - | |
EVSPIN32F06Q1S1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EVSPIN32F06Q1S1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
EVSPIN32F06Q1S1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors