STSPIN32F0601

Active
Education Education

600V three-phase controller with MCU

Download datasheet Order Direct

Product overview

Description

The STSPIN32F060x system-in-package is an extremely integrated solution for driving three-phase applications, helping designers to reduce PCB area and overall bill-of-material.

It embeds an STM32F031x6x7 featuring an ARM® 32-bit Cortex®-M0 CPU and a 600 V triple half-bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.

A comparator featuring advanced smartSD function is integrated, ensuring fast and effective protection against overload and overcurrent.

The high-voltage bootstrap diodes are also integrated, as well as anti cross-conduction, deadtime and UVLO protection on both the lower and upper driving sections, which prevents the power switches from operating in low efficiency or dangerous conditions. Matched delays between low and high-side sections guarantee no cycle distortion.

The integrated MCU allows performing FOC, 6-step sensorless and other advanced driving algorithms including the speed control loop.

  • All features

    • Three-phase gate drivers
      • High voltage rail up to 600 V
      • dV/dt transient immunity ±50 V/ns
      • Gate driving voltage range from 9V to 20V
    • Driver current capability:
      • STSPIN32F0601/Q: 200/350 mA source/sink current
      • STSPIN32F0602/Q: 1/0.85 A source/sink current
    • 32-bit ARM® Cortex®-M0 core:
      • Up to 48 MHz clock frequency
      • 4-kByte SRAM with HW parity
      • 32-kByte Flash memory with option bytes
      • used for write/readout protection
    • 21 general-purpose I/O ports (GPIO)
    • 6 general-purpose timers
    • 12-bit ADC converter (up to 10 channels)
    • I2C, USART and SPI interfaces
    • Matched propagation delay for all channels
    • Integrated bootstrap diodes
    • Comparator for fast over current protection
    • UVLO, Interlocking and deadtime functions
    • Smart shutdown (smartSD) function
    • Standby mode for low power consumption
    • On-chip debug support via SWD
    • Extended temperature range: -40 to +125 °C
    • Package:
      • TQFP 10x10 64L pitch 0.5 Creepage 1.2 mm
      • QFN 10x10 72L pitch 0.5 Creepage 1.8 mm

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      EC-i 40 Motor with Encoder

      Active

      EC-i 40 Motor with Encoder

      Companion devices from partners maxon motor
      EC-i 40 Motor with Encoder

      Description:

      EC-i 40 Motor with Encoder
    • Part number
      Status
      Description
      Type
      Supplier

      EVSPIN32F0601S1

      Active

      EVSPIN32F0601S1 3-phase inverter based on STSPIN32F0601

      Motor control ST
      EVSPIN32F0601S1

      Description:

      EVSPIN32F0601S1 3-phase inverter based on STSPIN32F0601

      EVSPIN32F0601S3

      Active

      3-phase inverter based on STSPIN32F0601 with 3-shunt topology

      Motor control ST
      EVSPIN32F0601S3

      Description:

      3-phase inverter based on STSPIN32F0601 with 3-shunt topology

      STEVAL-CTM011V1

      Active

      250 W mainstream compressor solution based on STSPIN32F0601Q and STGD5H60DF

      Motor control ST
      STEVAL-CTM011V1

      Description:

      250 W mainstream compressor solution based on STSPIN32F0601Q and STGD5H60DF

      STEVAL-CTM012V1

      Active

      High-efficiency 250 W compressor solution based on STSPIN32F0601Q and STD8N60DM2

      Motor control ST
      STEVAL-CTM012V1

      Description:

      High-efficiency 250 W compressor solution based on STSPIN32F0601Q and STD8N60DM2

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STSPIN32F0601

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STSPIN32F0601
Active
TQFP 64 10x10x1.0 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32F0601Q
Active
VFQFPN 10X10X0.95 72L PITCH 05 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32F0601QTR
Active
VFQFPN 10X10X0.95 72L PITCH 05 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00
STSPIN32F0601TR
Active
TQFP 64 10x10x1.0 Industrial Ecopack2 10 2024-01-01T00:00:00.000+01:00

STSPIN32F0601

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF

Marketing Status

Active

Package

TQFP 64 10x10x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0601Q

Package:

VFQFPN 10X10X0.95 72L PITCH 05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 10X10X0.95 72L PITCH 05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0601QTR

Package:

VFQFPN 10X10X0.95 72L PITCH 05

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 10X10X0.95 72L PITCH 05

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STSPIN32F0601TR

Package:

TQFP 64 10x10x1.0

Material Declaration**:

PDF

Marketing Status

Active

Package

TQFP 64 10x10x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
STSPIN32F0601QTR
Active
2.3125 / 1k
Available at 3 distributors

Distributor availability of STSPIN32F0601QTR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1485 1
ANGLIA Live EUROPE 1600 1
FUTURE WORLDWIDE 400 0

Distributor reported inventory date: 3/30/2025

VFQFPN 10X10X0.95 72L PITCH 05 Tape and Reel THAILAND 3A991.a.2 NEC -40 125
STSPIN32F0601TR
Active
2.375 / 1k
Available at 2 distributors

Distributor availability of STSPIN32F0601TR

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 1416 1
MOUSER WORLDWIDE 997 1

Distributor reported inventory date: 3/30/2025

TQFP 64 10x10x1.0 Tape and Reel TAIWAN 3A991.a.2 NEC -40 125
STSPIN32F0601Q
Active
2.3125 / 1k
Available at 3 distributors

Distributor availability of STSPIN32F0601Q

Distributor Name
Region Stock Min. Order Third party link
Farnell Element14 EUROPE 141 1
MOUSER WORLDWIDE 1008 1
DIGIKEY WORLDWIDE 967 1

Distributor reported inventory date: 3/30/2025

VFQFPN 10X10X0.95 72L PITCH 05 Tray THAILAND 3A991.a.2 NEC -40 125
STSPIN32F0601
Active
2.375 / 1k
Available at 3 distributors

Distributor availability of STSPIN32F0601

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 601 1
DIGIKEY WORLDWIDE 943 1
YOSUN ASIA/PACIFIC 200 1

Distributor reported inventory date: 3/30/2025

TQFP 64 10x10x1.0 Tray TAIWAN 3A991.a.2 NEC -40 125

STSPIN32F0601QTR Active

Budgetary Price (US$)*/Qty:
2.3125 / 1k
Package:
VFQFPN 10X10X0.95 72L PITCH 05
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
THAILAND
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STSPIN32F0601QTR

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Farnell Element14

Stock

1485

Min.Order

1

ANGLIA Live

Stock

1600

Min.Order

1

FUTURE

Stock

400

Min.Order

0

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STSPIN32F0601TR Active

Budgetary Price (US$)*/Qty:
2.375 / 1k
Package:
TQFP 64 10x10x1.0
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STSPIN32F0601TR

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Farnell Element14

Stock

1416

Min.Order

1

MOUSER

Stock

997

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STSPIN32F0601Q Active

Budgetary Price (US$)*/Qty:
2.3125 / 1k
Package:
VFQFPN 10X10X0.95 72L PITCH 05
Packing Type:
Tray
RoHS:
Country of Origin:
THAILAND
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STSPIN32F0601Q

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

Farnell Element14

Stock

141

Min.Order

1

MOUSER

Stock

1008

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

967

Min.Order

1

Region

WORLDWIDE Buy from Distributor

Distributor reported inventory date: 3/30/2025

STSPIN32F0601 Active

Budgetary Price (US$)*/Qty:
2.375 / 1k
Package:
TQFP 64 10x10x1.0
Packing Type:
Tray
RoHS:
Country of Origin:
TAIWAN
ECCN (US):
3A991.a.2
ECCN (EU):
NEC

Part Number:

STSPIN32F0601

Operating Temperature (°C)

Min:

-40

Max:

125

Distributor Name

MOUSER

Stock

601

Min.Order

1

Region

WORLDWIDE Buy from Distributor

DIGIKEY

Stock

943

Min.Order

1

Region

WORLDWIDE Buy from Distributor

YOSUN

Stock

200

Min.Order

1

Region

ASIA/PACIFIC Buy from Distributor

Distributor reported inventory date: 3/30/2025

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors