EVSTGAP2GSN

Active
Design Win

Demonstration board for STGAP2GSN isolated single gate driver with e-mode GaN transistor

Download databrief Order Direct

Product overview

Description

The EVSTGAP2GSN is a half bridge evaluation board designed to evaluate the STGAP2GSN isolated single gate driver.

The gate driver is characterized by 2 A source and 3 A sink capability and rail-to-rail outputs, making the device also suitable for mid and high power inverter applications such as power conversion and motor driver inverters in industrial applications.

The device allows to independently optimize turn-on and turn-off by using dedicated gate resistors.

The device integrates protection functions including thermal shutdown and UVLO with optimized level for enhancement-mode GaN transistors, which enables easy design high efficiency and reliable systems. Dual input pins allow the selection of signal polarity control and implementation of HW interlocking protection to avoid cross-conduction in case of controller malfunction.

The device allows implementing negative gate driving, and the on board isolated DC-DC converters allows working with optimized driving voltage for e-mode GaN transistors.

The EVSTGAP2GSN board allows evaluating all the STGAP2GSN features driving the SGT120R65AL 75 mΩ, 650 V e-Mode GaN transistors.

The board components are easy to access and modify to make driver performance evaluation easier under different application conditions and fine adjustment of final application components.

  • All features

    • Board
      • Half bridge configuration, high voltage rail up to 650 V
      • SGT120R65AL: 650 V, 75 mOhm typ., 15 A, e-mode PowerGaN transistor
      • Negative gate driving
      • On board isolated DC-DC converters to supply high-side and low-side gate drivers, fed by VAUX = 5 V, with 1.5 kV maximum isolation
      • VDD logic supplied by on-board 3.3 V or VAUX = 5 V
      • Easy jumper selection of driving voltage configuration: +6/0 V; +6/-3 V
    • Device
      • 1700 V functional isolation
      • Driver current capability: 2 A / 3 A source/sink @ 25 °C, VH = 6 V
      • Separate sink and source for easy gate driving configuration
      • Input-output propagation delay: 45 ns
      • UVLO function optimized for GaN
      • Gate driving voltage up to 15 V
      • 3.3 V, 5 V TTL/CMOS inputs with hysteresis
      • Temperature shut down protection

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVSTGAP2GSN
Active
CARD Industrial Ecopack1 -

EVSTGAP2GSN

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
EVSTGAP2GSN
Available at distributors

Distributor availability of EVSTGAP2GSN

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

EVSTGAP2GSN Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

EVSTGAP2GSN

Supplier:

ST

Core Product:

STGAP2GSN, SGT120R65AL

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors