Product overview
Key Benefits
High wireless performance
- Best-in-class radio enabling robust and stable connectivity
- State-of-the-art radio efficiency
- Power control options on IoT devices for longer battery life
Cost effectiveness
- Optimal price point ensuring best value respect to feature availability
- High integration in tiny packages (integrating balun and HSE capacitors)
- Enables 2-layer PCBs for reduced BOM and simplified circuitry
Extensive wireless design ecosystem
- Streamlined project development thanks to STM32Cube
- RF reference designs, IPD chip for easy impedance matching
- Bluetooth® Low Energy and Mesh stacks, software, tools, and resources.
Description
NUCLEO-WB07CC is a Bluetooth® Low Energy wireless and ultra-low-power board embedding a powerful and ultra-low-power radio compliant with the Bluetooth® Low Energy SIG specification v5.4.
The ARDUINO® Uno V3 connectivity support and the ST morpho headers allow the easy expansion of the functionality of the STM32 Nucleo open development platform with a wide choice of specialized shields.
-
All features
- Ultra-low-power wireless STM32WB07CC microcontroller based on the Arm® Cortex®‑M0+ core, featuring 256 Kbytes of flash memory and 64 Kbytes of SRAM in a VFQFPN48 package
- MCU RF board (MB2119):
- 2.4 GHz RF transceiver supporting Bluetooth® specification v5.4
- Built‑in PCB antenna
- Three user LEDs
- Three user and one reset push-buttons
- Board connectors:
- USB Type-C®
- ARDUINO® Uno V3 expansion connector
- ST morpho headers for full access to all STM32 I/Os
- Flexible power-supply options: ST-LINK USB VBUS or external sources
- On-board STLINK-V3EC debugger/programmer with USB re-enumeration capability: mass storage, Virtual COM port, and debug port
- Comprehensive free software libraries and examples available with the STM32CubeWB0 MCU Package
- Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
You might also like...
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 29 Jul 2024 | 29 Jul 2024 | |
ZIP | 3.0 | 28 May 2024 | 28 May 2024 | |
ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 | |
ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 |
Bill of Materials (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 3.0 | 28 May 2024 | 28 May 2024 | |
ZIP | 1.0 | 29 Jul 2024 | 29 Jul 2024 |
Schematic Pack (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 May 2024 | 28 May 2024 | ||
1.0 | 29 Jul 2024 | 29 Jul 2024 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
NUCLEO-WB07CC | Active | Ecopack1 | |
NUCLEO-WB07CC
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Specific features | WEEE Compliant | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
NUCLEO-WB07CC | | | distributors No availability of distributors reported, please contact our sales office |
|
|
|
|
NUCLEO-WB07CC Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors