Product overview
Description
The P-NUCLEO-IOD04A1 is an STM32 Nucleo pack composed of the X-NUCLEO-IOD02A1 and X-NUCLEO-OUT04A1 expansion boards stacked on the NUCLEO-L073RZ development board.
The X-NUCLEO-IOD02A1 features the L6364Q IO-Link device transceiver for the physical connection to an IO-Link master while the X-NUCLEO-OUT04A1 features an industrial digital output expansion board for STM32. The NUCLEO-L073RZ features the necessary hardware resources to run the FP-IND-IODOUT1 function pack and to control the transceiver and the power switch.
The FP-IND-IODOUT1 combines an IO-Link demo stack library (derived from X-CUBE-IOD02) with the X-CUBE-IPS and features an example of IO-Link device sensor and actuator node.
The P-NUCLEO-IOD04A1 can be used for evaluation purpose and as a development environment.
The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of an IO-Link and SIO applications for the evaluation of IPS2050H-32 high side capabilities together with the STM32L073RZ computation performance.
-
All features
- X-NUCLEO-IOD02A1 IO-Link transceiver expansion board based on the L6364Q device
- X-NUCLEO-OUT04A1 industrial digital output expansion board for STM32 Nucleo providing a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS2050H-32 (dual high-side smart power solid state relay) in a digital output module connected to 5.7 A (max.) industrial loads
- NUCLEO-L073RZ development board embedding the STM32L073RZ 32-bit-ultra-low-power STM32L073xx microcontrollers incorporate the connectivity power of the universal serial bus (USB 2.0 crystal-less) with the high-performance Arm Cortex-M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU), high-speed embedded memories (up to 192 Kbytes of flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals
- FP-IND-IODOUT1 function pack featuring IO-Link demo-stack for X-NUCLEO-IOD02A1 and control software for X-NUCLEO-OUT04A1