P-NUCLEO-IOD3A1

Active
Design Win

STM32 Nucleo pack for IO-Link device applications based on L6362A transceiver, IPS2050H power switch and STM32L073RZ

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-IOD3A1 is an STM32 Nucleo pack composed of the STEVAL-IOD003V1 and X-NUCLEO-OUT03A1 expansion boards stacked on the NUCLEO-L073RZ development board.

The STEVAL-IOD003V1 features the L6362A IO-Link device transceiver for the physical connection to an IO-Link master while the X-NUCLEO-OUT03A1 features an industrial digital output expansion board for STM32. The NUCLEO-L073RZ features the necessary hardware resources to run the FP-IND-IODOUT1 function pack and to control the transceiver and the power switch.

The FP-IND-IODOUT1 combines an IO-Link demo stack library (derived from X-CUBE-IOD02) with the X-CUBE-IPS and features an example of IO-Link device sensor and actuator node.

The P-NUCLEO-IOD3A1 can be used for evaluation purpose and as a development environment.

  • All features

    • STEVAL-IOD003V1 IO-Link transceiver expansion board based on the L6362A device
    • X-NUCLEO-OUT03A1 industrial digital output expansion board for STM32Nucleo providing a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS2050H (dual high-side smart power solid state relay) in a digital output module connected to 2.5 A (max.) industrial loads
    • NUCLEO-L073RZ development board embedding the STM32L073RZ 32-bit ultra-low-power STM32L073xx microcontrollers incorporate the connectivity power of the universal serial bus (USB 2.0 crystal-less) with the high performance Arm Cortex-M0+ 32-bit RISC core operating at a 32 MHz frequency, a memory protection unit (MPU), high-speed embedded memories (up to 192 Kbytes of flash program memory, 6 Kbytes of data EEPROM and 20 Kbytes of RAM) plus an extensive range of enhanced I/Os and peripherals
    • FP-IND-IODOUT1 function pack featuring IO-Link demo-stack (for X-NUCLEO-IOD02A1 and STEVAL-IOD003V1) and control software for actuators (X-NUCLEO-OUT04A1 and X-NUCLEO-OUT03A1)

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
P-NUCLEO-IOD3A1
Active
CARD Industrial Ecopack2 Yes

P-NUCLEO-IOD3A1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
P-NUCLEO-IOD3A1
Available at distributors

Distributor availability of P-NUCLEO-IOD3A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

P-NUCLEO-IOD3A1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

P-NUCLEO-IOD3A1

Supplier:

ST

Core Product:

L6362ATR, IPS2050H

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors

Limited time offer - Buy One Get One Free on high-side switch evaluation boards ! Use code DV-IPS-BOGO-12 at checkout!