SPC572LADPT100S

Active

Socketed mini module for SPC572Lx in eLQFP100 package

Download databrief

Product overview

Description

The Premium Evaluation Boards System supports the 32-bit SPC572Lx STMicroelectronics' automotive microcontrollers.

The complete system consists of an SPC58XXMB/SPC57XXMB motherboard and an SPC572LADPTx daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of device in all supported packages. All daughter cards are similar in design and concept.

The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN and FlexRAY). The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed. The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.

  • All features

    • SPC572LADPT80S, SPC572LADPT100S
      • Open top MCU socket
      • Flexible MCU clocking options:
        • 40 MHz crystal EVB clock circuit
        • 8 MHz EVB clock oscillator circuit
        • External clock via SMA connector
      • User reset switch with reset status LEDs
      • 14-pin standard JTAG connector
      • 34-pin connector for Nexus 2 interface
      • 10-pin SIPI connector for Serial Interprocessor Interface
      • Minimodule dimension: 127 mm X 114 mm
      • Standard connectors to SPC58XXMB/SPC57XXMB
    • SPC58XXMB/SPC57XXMB
      • SPC572Lx modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators:
        • 5.0 V, 3.3 V and 1.25 V switching regulators
        • 5 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • LINFlexD interface with two different style connectors
      • Two high speed CAN-FD channels and two female standard DB9 connectors
      • One potentiometer for analog voltage input and four user switches and 4 user LEDs, freely connectable

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.