SPC58XXMB

Active

Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

Download databrief

Product overview

Description

The Premium Evaluation Boards System supports the 32-bit SPC57x, SPC58x STMicroelectronics' automotive microcontrollers.

The complete system consists of a SPC57XXMB motherboard and a SPC57xxADPT, SPC58xxADPT daughter card which plugs into the motherboard.

A number of compatible daughter cards are available for the motherboard for evaluating the different devices in the SPC57x, SPC58x family of microcontrollers, package sizes and part numbers. All daughter cards are similar in design and concept.

The evaluation system (motherboard and daughter card) allows full access to the CPU, all of the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN, FlexRAY and Ethernet).

  • All features

    • Modular evaluation system for SPC57x, SPC58x
    • Single 12V external power supply
    • Four on-board regulators
      • 5.0 V, 3.3 V and 1.25 V switching regulators
      • 5V linear regulator for the ADC supplies and references
    • Master power switch and regulator status LEDs
    • Two 240-way high-density expansion connectors for MCU daughter cards
    • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
    • RS232/SCI physical interface and standard DB9 female connector
    • Two FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
    • LINFlexD interface with two different style connectors
    • Two high speed CAN channels and two female standard DB9 connectors
    • Ethernet interface with a standard RJ45 Ethernet connector
    • One potentiometer for analog voltage input
    • Four user switches and 4 user LEDs, freely connectable

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.