SPC574KADPT144S

Active
Design Win

Socketed mini module for SPC574Kx in eLQFP144 package

Download databrief

Product overview

Description

The Premium Evaluation Boards System supports the 32-bit SPC574Kx STMicroelectronics' automotive microcontrollers.

The complete system consists of an SPC58XXMB/SPC57XXMB motherboard and an SPC574KADPTx daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of device in all supported packages. All daughter cards are similar in design and concept.

The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI and LIN). The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed. The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.

  • All features

    • SPC574KADPT144S
      • Open top MCU socket
      • Flexible MCU clocking options:
        • 40 MHz crystal EVB clock circuit
        • 8 MHz EVB clock oscillator circuit
        • External clock via SMA connector
      • User reset switch with reset status LEDs
      • 14-pin standard JTAG connector
      • 34-pin connector for Nexus 2 interface
      • 10-pin SIPI connector for Serial Interprocessor Interface
      • Minimodule dimension: 127 mm X 114 mm
      • Standard connectors to SPC58XXMB/SPC57XXMB
    • SPC58XXMB/SPC57XXMB
      • SPC574Kx modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators:
        • 5.0 V, 3.3 V and 1.25 V switching regulators
        • 5 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • Two FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
      • LINFlexD interface with two different style connectors
      • Two high speed CAN-FD channels and two female standard DB9 connectors
      • One potentiometer for analog voltage input and four user switches and 4 user LEDs, freely connectable

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC574KADPT144S
Active
Ecopack1

SPC574KADPT144S

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Specific features
WEEE Compliant
Core Product
SPC574KADPT144S
Available at distributors

Distributor availability of SPC574KADPT144S

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC574KADPT144S Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC574KADPT144S

Supplier:

ST

Specific features:

-

WEEE Compliant:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors