SPC58XCADPT292S

Active

Socketed mini module for SPC58 C Line in LFBGA292 package.

Download databrief

Product overview

Description

The SPC58XCADPT292S premium evaluation boards system supports the 32-bit SPC58XCXXC3 STMicroelectronics' automotive microcontrollers.

The complete system consists of an SPC58XXMB motherboard and an SPC58XCADPT292S daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of the device in all supported packages. All daughter cards are similar in design and concept.

The evaluation system (motherboard and daughter card) allows full access to the CPU, all of the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN and FlexRAY). The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed.

  • All features

    • SPC58XXMB:
      • SPC58x modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators: 5.0 V, 3.3 V, 1.25 V switching regulators and 5.0 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a portordered group of 0.1" pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • Two FlexRAY channels interface with a DB9 connector (for both transceivers) and two alternative connectors
      • LINFlexD interface with two different style connectors
      • Two high speed CAN channels and two female standard DB9 connectors
      • Ethernet interface with a standard RJ45 ethernet connector
      • One potentiometer for analog voltage input and four user switches and 4 user LEDs, freely connectable
    • SPC58XCADPT292S:
      • Open top MCU socket
      • Flexible MCU clocking options
      • 40 MHz crystal EVB clock circuit
      • 8 MHz EVB clock oscillator circuit
      • External clock via SMA connector
      • User reset switch with reset status LEDs
      • 14-pin standard JTAG connector
      • 38-pin TYCO connector for Nexus interface
      • 12-pin header connector for LFAST interface
      • Mini module dimension: 127 mm X 114.3 mm
      • Max top components height 19.4 mm
      • PCB thickness 1.6 mm
      • Max bottom components height 3.5 mm

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.