ST25DV-DISCOVERY

NRND

Discovery kit for the ST25DV04K dynamic NFC/RFID tag

Download databrief

This product is

NRND

We recommend you that replacement part: 

ST25DV64KC-DISCO

Product overview

Description

The ST25DV-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the ST25DV series. It is based on the NFC ST25DV04K device embedded on a daughter card using a Class 5 antenna and a STM32 processor driving a mother board. A dedicated software stored in the Flash memory is provided.

The ST25DX_Discovery_Mboard is available in two versions. The demonstration edition includes all of the standard edition features with Wi-Fi®, and BLE (Bluetooth Low Energy) modules to demonstrate various connectivity use cases. The standard edition is used to achieve the demonstration edition features.

The ST25DV04K device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 4 Kbits EEPROM memory. It can be operated from an I2C interface, or by a 13.56 MHz RFID reader, or by a NFC phone. The ST25DV04K Class 5 antenna daughter card, included in the kit, can be replaced by Class 1 or Class 6 antennas. For this purpose an ST25DV antennas bundle is available for ordering. Its references are available on the ST web site.

The ST25DV I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. The I2C two-wire serial interface behaves as a slave in the I2C protocol. The RF protocol is compatible with ISO/IEC 15693 and NFC Forum Type 5 tag contactless interface.The boards are powered through the USB connectors.

The ST25DV-DISCOVERY (MB1283 & MB1285) schematics, BOM, gerber files, drivers and firmware sources can be downloaded from www.st.com.

  • All features

    • Two ready-to-use printed circuit boards (PCB):
      • ST25DV_Discovery_Mboard:
      • STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
      • LCD color screen (320 x 200 pixels)
      • Touch screen driver
      • Different color LEDs (power, user, ST link)
      • User push button
      • Joystick for menu selection
      • Reset button
      • On board ST link for microcontroller firmware upgrade and debug
      • ST link mini USB
      • User micro USB
      • USB micro or mini connector for board powering
      • Demonstration use cases stored in memory
      • Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
    • ST25DV_Discovery_ANT_C5:
      • 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
      • ST25DV04K Dynamic NFC / RFID tag
      • I2C interface connector
      • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
      • GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.