ST25TV-eSEAL

NRND

Discovery board for the ST25TV02K NFC Forum Type 5 tag IC

Download databrief

This product is

NRND

We recommend you that replacement part: 

ST25TV02KC-ASEAL

Product overview

Description

The ST25TV-eSEAL is a ready-to-use demonstration board allowing the user to assess the features and capabilities of the ST25TV series NFC tags.

To demonstrate the tamper detect function, the ST25TV-eSEAL can be used in conjunction with the DEMO-CR95HF-A demonstration board, or with an Android™ smart-phone.

  • All features

    • Ready-to-use printed circuit board including
      • ST25TV02K NFC/RFID tag in UFDFPN5 ECOPACK2® package
      • Class 3, single layer inductive antenna etched on the PCB
      • Tamper detect capability
      • TruST25™ digital signature
    • Contactless interface
      • RF link based on ISO/IEC 15693
      • NFC Forum Type 5
      • Internal 23.5 pF tuning capacitance

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.