ST25TV02KC-ASEAL

Active
Design Win

Discovery board for the ST25TV02KC NFC Forum Type 5 tag IC

Download databrief Order Direct

Product overview

Description

The ST25TV02KC-ASEAL is a ready-to-use demonstration board allowing the user to assess the features and capabilities of the ST25TV series NFC tags.

To demonstrate the tamper detect function the ST25TV02KC-ASEAL can be used in conjunction with ST25R-based readers or directly with smart-phones.

  • All features

    • Ready-to-use printed circuit board including
      • ST25TV02KC NFC/RFID tag in UFDFPN5 ECOPACK2 package
      • Class 6, single layer inductive antenna etched on the PCB
      • Tamper detect capability
      • TruST25 digital signature
      • Augmented NDEF (ANDEF)
    • Contactless interface
      • RF link based on ISO/IEC 15693
      • NFC Forum Type 5
      • Internal (23 pF) tuning capacitance

You might also like...

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
ST25TV02KC-ASEAL
Active
CONTRACTS Industrial Ecopack2 -

ST25TV02KC-ASEAL

Package:

CONTRACTS

Material Declaration**:

Marketing Status

Active

Package

CONTRACTS

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
ST25TV02KC-ASEAL
Available at distributors

Distributor availability of ST25TV02KC-ASEAL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25TV02KC-ASEAL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25TV02KC-ASEAL

Supplier:

-

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors