Product overview
Description
The STDES-IOD002V1 is a reference design board for a dual channel IO-Link device mounting the L6364Q transceiver, the STM32L051T8Y6TR microcontroller running STSW-IOD02L051, a 7-pin programming connector and a 10-pin expansion connector.
The STDES-IOD002V1 compact size allows achieving high EMC immunity levels and makes the application suitable for the harsh industrial environments.
Thanks to a set of configurable drop jumpers and switches, combined with the source code of the STSW-IOD02L051, different configurations are possible.
The microcontroller can be programmed by a dedicated SWD 7-pin connector.
A 10-pin expansion connector allows the STDES-IOD002V1 to host external sensors with I2C control interface and up to two interrupts (e.g., IIS2MDC or ISM330DHCX).
The on-board push button is used to test the CQ line or to control the DIO line via the CTLD pin.
-
All features
- 5 to 35 V operating voltage range
- Red LED and green LED for status diagnostics
- IO-Link demo-stack running on STM32L051T8
- 7-pin SWD programming connector
- 10-pin connector for external sensor connection
- Push button for IO-Link test purposes
- Optimized layout to enhance EMC performances:
- Radiated Emissions (EM Fields 30 MHz-1 GHz) < 40 dB µV/m
- Immunity to conducted disturbance (150 kHz-80 MHz) ≤ 10 V
- Immunity to RF EM Fields (80 MHz-1 GHz) ≤ 10 V/m
- Immunity to RF EM Fields (1 GHz-2.7 GHz) ≤ 3 V/m
- Immunity to surge pulse (500 Ohm coupling) ≤ ± 1.4 kV
- Immunity to ESD contact/air ≤ ±4/±8 kV
- Immunity to burst noise ≤ ±2 kV
- RoHS and WEEE compliant