STDES-KNXKNOB

Active

Reference design board for KNX knob

Download databrief

Product overview

Description

The STDES-KNXKNOB is a smart knob used in KNX smart home and building.

This STDES-KNXKNOB is designed with STKNX as KNX device transceiver and low power STM32G071CB as main controller.

The STDES-KNXKNOB incorporates STISO621 between KNX transceiver and MCU, the L6981 as step-down converter with 30 V input and 12 V output, the ST1S40 as step-down switching regulator with 3 A DC and 5 V DC output, the LD39015 as 150 mA low quiescent current low noise voltage regulator.

The SMAJ40CA is used as a transient voltage suppressor (TVS).

The STDES-KNXKNOB reference design can communicate with LCD and BLDC motor.

By integrating with the KNX stack, this panel can control air conditioning, lighting, and RGB in a KNX home system.

With the aid of an LCD screen and RGB lights, the device offers visual feedback to enhance the user experience. Users can quickly operate the device by pressing four push buttons. Additionally, the device incorporates an encoder that enables more precise manipulation

  • All features

    • KNX 21-32 V as KNX power supply, 30 V as auxiliary power supply
    • KNX interface for smart home systems; connectors comply with KNX standard
    • RGB ring providing visual feedback to users
    • Four physical push buttons for direct control (switching pages/functions)
    • Knob for precise adjustments (temperature, brightness level, speed)
    • Effective isolation between controller and transceiver to mitigate noise
    • Robust protection against surges provided by TVS

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.