STDES-SSR002V1

Active

60 A 1200 V Solid state relay with top side cooling

Download databrief

Product overview

Description

The STDES-SSR002V1 is a ready to use reference design that features SCR module STTN6050H-12M1Y. The reference design allows the evaluation of the module as a 60 A switch for automotive and industrial AC applications.

The reference design includes a driving circuit featuring a pulse transformer.

The key product STTN6050H-12M1Y is an automotive qualified 60 A 1200 V thyristor controlled half-bridge module assembled in the top side-cooled package ACEPACK SMIT.

It offers higher specified noise immunity of 1000 V/µs and overvoltage robustness VDSM up to 1400 V. It also has optimized thermal management.

  • All features

    • 60 A 1200 V Thyristor module STTN6050H-12M1Y
    • Package with top side cooling and optimized thermal management
    • Insulated gate driver included
    • Ready to test controlled half bridge module
    • Direct connection to STM32 interface

You might also like...

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Marketing description of the package type.Storage method used to contain product.The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.