STTN6050H-12M1Y

Preview

60 A 1200 V thyristor controlled half bridge in ACEPACK SMIT module

Download datasheet

Product overview

  • All features

    • AEC-Q101 qualified
    • 1200 V symmetrical blocking voltage
    • High junction temperature: 150 °C
    • High noise immunity, static dV/dt: 1000 V/μs
    • Embed two TN6050HP-12 dies in series
    • Module qualified according to AQG324 recommendation
    • SMD with isolated top cooled tab
    • 4000 V insulated tab-to-lead package
      • UL recognized, File E81734
    • Terminal pins opposite to cooling side
      • Fully automatic PCB mounting to heat sink
    • Large creepage distance to meet IEC 60664-1
      • 250 VAC, material group 2, pollution degree 3
      • 600 VAC, material group 2, pollution degree 2
    • ECOPACK2 compliant component

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.