STDES-VGAN100F1

Active

20 V/80 W flyback converter based on VIPERGAN100 for chargers and industrial applications

Download databrief

Product overview

Description

The STDES-VGAN100F1 is an isolated 80 W quasi-resonant SMPS based on VIPERGAN100.

This controller is a high-voltage converter designed for medium power flyback converters, capable of providing an output power up to 80 W with output current adjustable via PWM interface.

The device offers protection features that considerably increase the end-product´s safety and reliability: output voltage protection, overtemperature protection (OTP), overload protection (OLP), brown-in/out protection. All these protections are in auto-restart mode.

To increase the system efficiency, synchronous rectification based on the SRK1001 at the secondary side is used.

The secondary side also uses an LM2904 operational amplifier to regulate the output voltage and to limit/control the output current.

The STDES-VGAN100F1 design helps designers to develop adapters with a short bill of materials to obtain a cost-effective solution and a fast time to market design.

  • All features

    • Offline quasi-resonant flyback converter
    • Dynamic blanking time and valley synchronization function
    • Adaptive synchronous rectification controller to increase the system efficiency
    • PWM interface for output current control
    • Input voltage: Universal from 90 to 135 V ac with 47 to 63 Hz
    • Interface for PWM signal: 3.3 V / 10 kHz
    • Output power: 80 W maximum
    • Peak efficiency: >92% at max load
    • Board dimensions: 39.12 mm x 121.92 mm
    • PCB copper thickness: 2oz

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.