STEVAL-3KW3PFCCB

Active

3300 W CCM boost PFC based on M5 MOSFET and L4985A

Download databrief

Product overview

Key Benefits

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

Description

The STEVAL-3KW3PFCCB board is the practical implementation of a 3.3 kW PFC boost module which is the major front end building block for any mains fed power conversion system.

It may be an EV charger, telecom power supplies, air-conditioners, or general high-power SMPS applications.

It has a compact form-factor: 125 x 180 x 60 mm3 and is intended to deliver full power under forced convection cooling at the EU voltage range.

It may be run in the universal range as well but, the output power must be derated accordingly to limit the current drawn from the mains and temperature rise of the heatsink.

The electrical specifications have been derived keeping in mind standard applications.

This board allows the engineer to evaluate a wide range of power output options.

Anything from sub 1000 till about 3300 W may be evaluated using this board by replacing the power MOSFETs with suitable types and optimizing the gate drive resistors.

STW57N65M5 and STW69N65M5 have both been tested to be very suitable for targeting the 3000 to 3300 W power levels with no other changes required in this board and consistent performance figures.

  • All features

    • Universal input voltage range: 90 to 265 Vac, 45 to 65 Hz
    • Regulated output voltage: 415 Vdc
    • Rated output power: up to 3300 W
    • Total harmonic distortion (THD): <6% at full load and <10% down to 20% load
    • Switching frequency: 65 kHz
    • Efficiency peak: 97.8%
    • Harmonics and compliance as per IEC61000 norms

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.