STEVAL-56G3MAI

Active

VD56G3 S-Board: Hardware MIPI CSI-2 kit for integrating VD56G3 sensor on embedded processing platforms

Download databrief Order Direct

Product overview

Description

The VD56G3 S-Board is a comprehensive and versatile hardware kit for evaluating and integrating the VD56G3 image sensor. It contains all the necessary hardware, from electronics to optics, to perform a thorough product evaluation or to integrate the product directly into the rest of the system in an instant.

The kit includes a sensor board embedding a VD56G3 image sensor with an FFC output connector, a M12 lens holder, a default nonglued lens, and a ribbon cable.

Integration onto embedded processing platforms is instantaneous thanks to the FFC connector and cable, which offer plug-and-play connection to platforms. Compatible Linux drivers are available for free download on st.com providing seamless software integration.

With its well-thought-out architecture, the VD56G3 S-Board offers maximum flexibility for customizing your setup. The nonglued lens embedded in the kit gives the flexibility to focus it to your needs or simply to remove it to use a different lens. Equipped with an M12 lens holder, the kit can be customized to your application with a broad range of M12 or smaller off-the-shelf lenses. Its standard FFC connector allows connecting cables of various lengths or pinout to adapt your setup.

The VD56G3 S-Board can also be used to perform sensor evaluation on a PC. It just needs to be connected to the generic EVK Main hardware from ST to be turned into a USB solution for PC-based evaluation. A complementary evaluation software GUI for PCs is available for free download on st.com.

  • All features

    • Comprehensive hardware kit including:
      • Sensor board that embeds VD56G3 image sensor with FFC output connector.
      • M12 lens holder screwed on the board.
      • Default nonglued lens that user can focus according to their needs or replace by another compatible lens.
      • Ribbon cable to connect directly to embedded processing boards.
    • Highly versatile kit:
      • Flexibility to focus the provided nonglued lens to your needs.
      • Flexibility to replace the default lens by any other M12 or smaller lens.
      • Flexibility to use it on embedded processing platforms as is, or on computers when connected to the EVK Main kit from ST.
    • Instant integration onto embedded processing platforms:
      • Native MIPI CSI-2 output and I²C communication interfaces.
      • FFC connector and associated cable provided for direct plug-and-play connection to the platform.
      • Various Linux drivers are available for free download on st.com to make software integration instant.
    • Ready for sensor evaluation on PC:
      • Connect the VD56G3 S-Board kit to the generic EVK Main to turn it into a USB solution for PC-based evaluation.
      • Evaluation software GUI for PC is available for free download on st.com.

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.