STEVAL-DRONE01

Active

Mini drone kit with flight controller unit, motors, propellers, frame and battery

Download databrief

Product overview

Description

The STEVAL-DRONE01 mini drone kit features the high performance STEVAL-FCU001V1 flight controller unit, as well as the motors, propellers, plastic frame and battery you need to assemble your own mini-drone.

The flight controller unit runs the firmware (STSW-FCU001) to control the speed of each connected motor and to stabilize the drone. To achieve this, the STM32F4 microcontroller hosted on the board analyses data from the accelerometer and gyroscope sensors (LSM6DSL and iNEMO 6DoF inertial measurement unit) to provide highly accurate stability and control.

The FCU board includes a Bluetooth Low Energy SPBTLE-RF module, so you can turn your smartphone running a dedicated App into a remote control unit.

  • All features

    • Drone Kit based on the STEVAL-FCU001V1 compact flight controller unit
    • Four motors: 85x20 mm, 3.7 V
    • Two clockwise and two counterclockwise 65 mm propellers, plus a couple of spares
    • LiPo 3.7 V / 600 mAh battery with a maximum discharge current of 30 C
    • 3D plastic mechanical frame including propeller guards for safety
    • WEEE and RoHS compliant
    • Compliant with Directive 2006/66/EC

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.