Product overview
Description
The STEVAL-FCU001V1 is designed to support quadcopter drone designers.
A complete sample firmware project allows the designer to begin flying small or medium sized quadcopters (with brushed or brushless DC motors) immediately and evaluate the performance of the IMU sensors under real flight conditions.
The FCU can be controlled by a standard external remote controller (PWM input interface) or by a smartphone or tablet through the on-board Bluetooth low energy module (CE, FCC, ARIB, BQE certified).
Magnetometer and pressure sensors are also embedded to support 3D navigation applications.
SWD, I²C and USART connectors are available for firmware development and debugging, and to support additional external sensors or RF modules.
-
All features
- Compact flight controller unit (FCU) evaluation board complete with sample firmware for a small or medium sized quadcopter
- On-board LiPo 1-cell battery charger
- Possibility to directly drive 4 DC brushed motors through the low voltage on-board MOSFET or alternatively use external ESC for DC brushless motor configuration
- Main components:
- STM32F401 – 32-bit MCU with ARM® Cortex®
- LSM6DSL – iNEMO intertial module: 3D accelerometer and 3D gyroscope
- LIS2MDL – High performance 3D magnetometer
- LPS22HD – MEMS pressure sensor: 260-1260 hPa absolute digital output barometer
- SPBTLE-RF – Very low power module for Bluetooth Smart v4.1
- STL6N3LLH6 - N-channel 30 V, 6 A STripFET H6 Power MOSFET
- STC4054 - 800 mA standalone linear Li-Ion battery charger
- RoHS compliant
- WEEE compliant
You might also like...
Featured Videos
Step-by-step guide to build a mini drone based on STEVAL-FCU001 Flight Control Unit and fly it in minutes
Recommended for you
All resources
Resource title | Version | Latest update |
---|
HW Models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 29 Nov 2017 | 29 Nov 2017 |
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.1 | 15 Nov 2018 | 15 Nov 2018 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Oct 2017 | 13 Oct 2017 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Oct 2017 | 13 Oct 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-FCU001V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-FCU001V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STEVAL-FCU001V1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STEVAL-FCU001V1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors