STEVAL-ESL1KCB

Active

Electronic shelf label (ESL) based on Bluetooth low energy

Download databrief

Product overview

Description

The STEVAL-ESL1KCB is a modular application example of a wireless electronic shelf label (ESL) featuring Bluetooth® Low Energy and NFC connectivity. The kit includes two boards.

The STEVAL-ESLWB0CB with the ultralow power wireless STM32WB09KE microcontroller grants the communication with another Bluetooth® Low Energy device acting as an access point to set the ESL display (price, text, icons) via PAwR packets.

The STEVAL-ESLST25CB with the ST25DV04KC dynamic NFC/RFID tag IC stores more product information like the address of a web page.

The STEVAL-ESLWB0CB can run the ESL application STM32WB0-BLE-PAwR-ESL.

  • All features

    • Ultralow power wireless STM32WB09KE microcontroller based on the Arm Cortex®‑M0+ core, featuring 512 Kbytes of flash memory and 64 Kbytes of SRAM in a VFQFPN32 package
    • Supports Bluetooth® Low Energy SIG specification v5.4 PAwR feature
    • ST25DV04KC-IE6C3 dynamic NFC/RFID tag IC with 4-Kbit EEPROM
    • On-board 2.4 GHz PCB antenna
    • On-board 13.56 MHz inductive antenna
    • STLINK-V3SET target connector
    • User LED
    • User and reset push buttons
    • 1.54 inches E-Ink display
    • CR2032 battery holder
    • Dedicated STM32 hotspot containing firmware and setup guide

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Compliancy with WEEE Directive (2012/19/EU)The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.